How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.25 |
| AE2: | 0.56 | V: | 2.51 in |
| D: | 3.38 | I: | 4.84 in |
| T: | 1.188 | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
| AA: | 10.25 | AB: | 4.76 |
| AK: | 8.5 | AG: | 5.16 |
| Center Distance (in): | 3 in | LQ1: | 6.56 in |
| G: | 2.32 | LL: | 2.38 in |
| P: | 2.38 in | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Output RPM: | 17.5 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 0.603 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

