How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.51 in |
| AG: | 5.16 | AF: | 0.25 |
| P: | 2.38 in | BF: | 0.53 |
| AK: | 8.5 | AJ: | 7.25 |
| T: | 1.188 | BE1: | 0.5 in |
| LL: | 2.38 in | AA: | 10.25 |
| AB: | 4.76 | D: | 3.38 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| I: | 4.84 in | G: | 2.32 |
| LQ1: | 6.56 in | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.21 | Input Bore (C Face): | 1.375 |
| Output RPM: | 117 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YF |
| Ratio: | 15:1 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

