How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| G: | 2.32 | AJ: | 7.25 |
| LQ1: | 6.56 in | AK: | 8.5 |
| T: | 1.188 | D: | 3.38 |
| AB: | 4.76 | P: | 2.38 in |
| I: | 4.84 in | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.56 |
| H: | 0.53 in | AG: | 5.16 |
| V: | 2.51 in | BD: | 9 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Series Code: | OE | Output RPM: | 117 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.21 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

