How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 5.16 |
| BD: | 9 | V: | 2.51 in |
| G: | 2.32 | AK: | 8.5 |
| AF: | 0.25 | LQ1: | 6.56 in |
| AA: | 10.25 | I: | 4.84 in |
| AE2: | 0.56 | AB: | 4.76 |
| H: | 0.53 in | D: | 3.38 |
| BE1: | 0.5 in | P: | 2.38 in |
| Center Distance (in): | 3 in | T: | 1.188 |
| LL: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.21 | Series Code: | OE |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.375 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Bore Code: | 19 | Model Code: | 30YF |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

