How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AE2: | 0.56 |
| AF: | 0.25 | G: | 2.32 |
| D: | 3.38 | LQ1: | 6.56 in |
| P: | 2.38 in | BE1: | 0.5 in |
| BD: | 9 | I: | 4.84 in |
| H: | 0.53 in | AK: | 8.5 |
| BF: | 0.53 | AG: | 5.16 |
| T: | 1.188 | Center Distance (in): | 3 in |
| AJ: | 7.25 | AB: | 4.76 |
| V: | 2.51 in | LL: | 2.38 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

