How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AE2: | 0.56 |
| G: | 2.32 | BD: | 9 |
| V: | 2.51 in | LL: | 2.38 in |
| LQ1: | 6.56 in | AA: | 10.25 |
| D: | 3.38 | AG: | 5.16 |
| AK: | 8.5 | AB: | 4.76 |
| T: | 1.188 | P: | 2.38 in |
| BF: | 0.53 | AF: | 0.25 |
| I: | 4.84 in | AJ: | 7.25 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Center Distance (in): | 3 | Bore Code: | 19 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Output Diameter (in): | 1.188 in | Model Code: | 30YF |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

