How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.51 in |
| G: | 2.32 | I: | 4.84 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AA: | 10.25 | AG: | 5.16 |
| LQ1: | 6.56 in | P: | 2.38 in |
| BF: | 0.53 | LL: | 2.38 in |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.25 | T: | 1.188 |
| D: | 3.38 | AJ: | 7.25 |
| AB: | 4.76 | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | YF-1 | Output RPM: | 58.3 |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Series Code: | OE | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

