How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | LL: | 2.38 in |
| AA: | 10.25 | AE2: | 0.56 |
| BE1: | 0.5 in | AK: | 8.5 |
| D: | 3.38 | AF: | 0.25 |
| G: | 2.32 | P: | 2.38 in |
| I: | 4.84 in | BF: | 0.53 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| BD: | 9 | LQ1: | 6.56 in |
| AG: | 5.16 | V: | 2.51 in |
| AB: | 4.76 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 2.38 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

