How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LL: | 2.38 in |
| BE1: | 0.5 in | V: | 2.51 in |
| I: | 4.84 in | H: | 0.53 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| LQ1: | 6.56 in | AG: | 5.16 |
| G: | 2.32 | BD: | 9 |
| AF: | 0.25 | AK: | 8.5 |
| T: | 1.188 | AA: | 10.25 |
| D: | 3.38 | BF: | 0.53 |
| AE2: | 0.56 | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Bore Code: | 19 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.68 | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

