How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.53 |
| AB: | 4.76 | AK: | 8.5 |
| D: | 3.38 | Center Distance (in): | 3 in |
| V: | 2.51 in | LQ1: | 6.56 in |
| P: | 2.38 in | LL: | 2.38 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AF: | 0.25 | BD: | 9 |
| G: | 2.32 | T: | 1.188 |
| I: | 4.84 in | AJ: | 7.25 |
| AA: | 10.25 | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.68 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

