How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | H: | 0.53 in |
| P: | 2.38 in | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| D: | 3.38 | T: | 1.188 |
| V: | 2.51 in | AG: | 5.16 |
| AE2: | 0.56 | G: | 2.32 |
| AA: | 10.25 | I: | 4.84 in |
| LL: | 2.38 in | BD: | 9 |
| AB: | 4.76 | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 350 | Bore Code: | 19 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.68 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Input Style: | C-Face Quill |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

