How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BE1: | 0.5 in |
| AF: | 0.25 | AA: | 10.25 |
| AE2: | 0.56 | AJ: | 7.25 |
| T: | 1.188 | H: | 0.53 in |
| BD: | 9 | D: | 3.38 |
| AK: | 8.5 | BF: | 0.53 |
| I: | 4.84 in | LL: | 2.38 in |
| LQ1: | 6.56 in | P: | 2.38 in |
| V: | 2.51 in | G: | 2.32 |
| AB: | 4.76 | Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.54 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Output RPM: | 35 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

