How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BF: | 0.53 |
| AG: | 5.16 | LQ1: | 6.56 in |
| D: | 3.38 | AB: | 4.76 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| G: | 2.32 | I: | 4.84 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AA: | 10.25 | AF: | 0.25 |
| V: | 2.51 in | H: | 0.53 in |
| P: | 2.38 in | LL: | 2.38 in |
Technical Specifications
| Output RPM: | 29.2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YF |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

