How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | V: | 2.51 in |
| AA: | 10.25 | D: | 3.38 |
| AG: | 5.16 | T: | 1.188 |
| AF: | 0.25 | BE1: | 0.5 in |
| I: | 4.84 in | LL: | 2.38 in |
| AB: | 4.76 | BD: | 9 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| G: | 2.32 | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.56 |
| LQ1: | 6.56 in | H: | 0.53 in |
Technical Specifications
| Ratio: | 60:1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.28 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

