How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 5.16 | AE2: | 0.56 |
| T: | 1.188 | H: | 0.53 in |
| P: | 2.38 in | LQ1: | 6.56 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AA: | 10.25 | D: | 3.38 |
| I: | 4.84 in | BE1: | 0.5 in |
| AF: | 0.25 | V: | 2.51 in |
| BD: | 9 | G: | 2.32 |
| AB: | 4.76 | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.05 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Bore Code: | 19 | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

