How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.188 |
| G: | 2.32 | D: | 3.38 |
| AJ: | 7.25 | BF: | 0.53 |
| LQ1: | 6.56 in | AB: | 4.76 |
| P: | 2.38 in | LL: | 2.38 in |
| V: | 2.51 in | H: | 0.53 in |
| AG: | 5.16 | I: | 4.84 in |
| AK: | 8.5 | AA: | 10.25 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AE2: | 0.56 | AF: | 0.25 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Bore Code: | 19 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 0.895 | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

