How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.56 |
| LQ: | 5.69 in | AG: | 5.16 |
| D: | 3.38 | LL: | 2.38 in |
| H: | 0.53 in | AK: | 4.5 |
| I: | 4.84 in | AF: | 0.25 |
| T: | 1.188 | BD: | 5.88 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| AB: | 4.76 | BF: | 0.41 |
| AA: | 10.25 | G: | 2.32 |
| BE: | 0.38 in | P: | 2.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

