How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AB: | 4.76 |
| I: | 4.84 in | AE2: | 0.56 |
| LQ: | 5.69 in | LL: | 2.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.25 | BE: | 0.38 in |
| H: | 0.53 in | AA: | 10.25 |
| P: | 2.38 in | D: | 3.38 |
| V: | 2.51 in | BD: | 5.88 |
| AG: | 5.16 | AK: | 4.5 |
| G: | 2.32 | T: | 1.188 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Model Code: | 30YF |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

