How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.51 in |
| G: | 2.32 | LQ: | 5.69 in |
| LL: | 2.38 in | AE2: | 0.56 |
| H: | 0.53 in | AA: | 10.25 |
| I: | 4.84 in | AG: | 5.16 |
| AK: | 4.5 | AB: | 4.76 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| D: | 3.38 | T: | 1.188 |
| AJ: | 5.88 | P: | 2.38 in |
| AF: | 0.25 | BF: | 0.41 |
Technical Specifications
| Assembly: | YF-1 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

