How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | I: | 4.84 in |
| D: | 3.38 | T: | 1.188 |
| AG: | 5.16 | V: | 2.51 in |
| BE: | 0.38 in | H: | 0.53 in |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | G: | 2.32 |
| AE2: | 0.56 | AK: | 4.5 |
| P: | 2.38 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| AA: | 10.25 | AF: | 0.25 |
Technical Specifications
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Bore Code: | 19 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

