How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 10.25 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| LQ: | 5.69 in | BF: | 0.41 |
| P: | 2.38 in | I: | 4.84 in |
| AK: | 4.5 | AF: | 0.25 |
| BE: | 0.38 in | AE2: | 0.56 |
| LL: | 2.38 in | D: | 3.38 |
| AJ: | 5.88 | BD: | 5.88 |
| G: | 2.32 | AG: | 5.16 |
| T: | 1.188 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/4 X 3.00 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.603 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

