How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AA: | 10.25 |
| BF: | 0.41 | I: | 4.84 in |
| AE2: | 0.56 | AF: | 0.25 |
| BE: | 0.38 in | V: | 2.51 in |
| LQ: | 5.69 in | AJ: | 5.88 |
| G: | 2.32 | T: | 1.188 |
| AB: | 4.76 | LL: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| H: | 0.53 in | AK: | 4.5 |
| P: | 2.38 in | BD: | 5.88 |
Technical Specifications
| Model Code: | 30YF | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

