How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AJ: | 5.88 |
| AE2: | 0.56 | T: | 1.188 |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| H: | 0.53 in | P: | 2.38 in |
| LL: | 2.38 in | D: | 3.38 |
| LQ: | 5.69 in | AK: | 4.5 |
| V: | 2.51 in | AB: | 4.76 |
| I: | 4.84 in | G: | 2.32 |
| AA: | 10.25 | AF: | 0.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 15:1 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Series Code: | OE |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

