How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.25 |
| I: | 4.84 in | AJ: | 5.88 |
| T: | 1.188 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AB: | 4.76 | V: | 2.51 in |
| AK: | 4.5 | AA: | 10.25 |
| AE2: | 0.56 | P: | 2.38 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 2.32 | BF: | 0.41 |
| LQ: | 5.69 in | D: | 3.38 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

