How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LL: | 2.38 in |
| H: | 0.53 in | P: | 2.38 in |
| AE2: | 0.56 | AG: | 5.16 |
| AJ: | 5.88 | AB: | 4.76 |
| G: | 2.32 | LQ: | 5.69 in |
| AK: | 4.5 | V: | 2.51 in |
| BD: | 5.88 | T: | 1.188 |
| BF: | 0.41 | AF: | 0.25 |
| AA: | 10.25 | I: | 4.84 in |
| D: | 3.38 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 15:1 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 4.21 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Motor Frame Size: | 56C | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

