How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| H: | 0.53 in | AA: | 10.25 |
| T: | 1.188 | V: | 2.51 in |
| AJ: | 5.88 | P: | 2.38 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AK: | 4.5 | AG: | 5.16 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| I: | 4.84 in | BF: | 0.41 |
| BD: | 5.88 | AB: | 4.76 |
| LQ: | 5.69 in | LL: | 2.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.23 | Series Code: | OE |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

