How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | P: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
| BE: | 0.38 in | AA: | 10.25 |
| V: | 2.51 in | LQ: | 5.69 in |
| I: | 4.84 in | T: | 1.188 |
| BD: | 5.88 | LL: | 2.38 in |
| H: | 0.53 in | D: | 3.38 |
| AK: | 4.5 | AF: | 0.25 |
| AJ: | 5.88 | AB: | 4.76 |
| AG: | 5.16 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | 30YF | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Output RPM: | 87.5 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

