How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | V: | 2.51 in |
| AF: | 0.25 | H: | 0.53 in |
| AB: | 4.76 | BD: | 5.88 |
| P: | 2.38 in | AK: | 4.5 |
| LQ: | 5.69 in | G: | 2.32 |
| AJ: | 5.88 | T: | 1.188 |
| AA: | 10.25 | AE2: | 0.56 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| BE: | 0.38 in | D: | 3.38 |
| I: | 4.84 in | LL: | 2.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.77 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Center Distance (in): | 3 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Output RPM: | 70 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

