How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BE: | 0.38 in |
| AF: | 0.25 | V: | 2.51 in |
| AK: | 4.5 | P: | 2.38 in |
| AE2: | 0.56 | T: | 1.188 |
| LQ: | 5.69 in | I: | 4.84 in |
| D: | 3.38 | AA: | 10.25 |
| AJ: | 5.88 | AB: | 4.76 |
| AG: | 5.16 | G: | 2.32 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Output RPM: | 70 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.77 |
| Ratio: | 25:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

