How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AK: | 4.5 |
| Center Distance (in): | 3 in | T: | 1.188 |
| AE2: | 0.56 | AG: | 5.16 |
| BF: | 0.41 | I: | 4.84 in |
| AJ: | 5.88 | LL: | 2.38 in |
| D: | 3.38 | AF: | 0.25 |
| P: | 2.38 in | AA: | 10.25 |
| BE: | 0.38 in | V: | 2.51 in |
| H: | 0.53 in | BD: | 5.88 |
| AB: | 4.76 | LQ: | 5.69 in |
Technical Specifications
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.38 | Output RPM: | 58.3 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

