How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | I: | 4.84 in |
| AF: | 0.25 | AG: | 5.16 |
| AE2: | 0.56 | AA: | 10.25 |
| V: | 2.51 in | BF: | 0.41 |
| AK: | 4.5 | P: | 2.38 in |
| BE: | 0.38 in | D: | 3.38 |
| H: | 0.53 in | G: | 2.32 |
| LL: | 2.38 in | AB: | 4.76 |
| BD: | 5.88 | T: | 1.188 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 2.38 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output RPM: | 58.3 | Bore Code: | 19 |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

