How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 4.76 |
| AE2: | 0.56 | I: | 4.84 in |
| LQ: | 5.69 in | AK: | 4.5 |
| AG: | 5.16 | P: | 2.38 in |
| H: | 0.53 in | AA: | 10.25 |
| BF: | 0.41 | AF: | 0.25 |
| G: | 2.32 | BD: | 5.88 |
| LL: | 2.38 in | D: | 3.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 3 in | T: | 1.188 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 19 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

