How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | V: | 2.51 in |
| AF: | 0.25 | LQ: | 5.69 in |
| BD: | 5.88 | AG: | 5.16 |
| AE2: | 0.56 | BE: | 0.38 in |
| LL: | 2.38 in | AJ: | 5.88 |
| AA: | 10.25 | AK: | 4.5 |
| T: | 1.188 | I: | 4.84 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
| BF: | 0.41 | D: | 3.38 |
| P: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Assembly: | YF-1 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

