Grove Gear 30YF-1-1.188-56C-40-L1
Part #:30YF-1-1.188-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | Center Distance (in): | 3 in |
| LL: | 2.38 in | G: | 2.32 |
| BD: | 5.88 | AK: | 4.5 |
| LQ: | 5.69 in | D: | 3.38 |
| AE2: | 0.56 | V: | 2.51 in |
| BF: | 0.41 | T: | 1.188 |
| AG: | 5.16 | BE: | 0.38 in |
| P: | 2.38 in | AF: | 0.25 |
| AJ: | 5.88 | I: | 4.84 in |
| H: | 0.53 in | AA: | 10.25 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Model Code: | 30YF |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

