Grove Gear 30YF-1-1.188-56C-40-L3
Part #:30YF-1-1.188-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 5.16 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| V: | 2.51 in | AK: | 4.5 |
| T: | 1.188 | AE2: | 0.56 |
| D: | 3.38 | G: | 2.32 |
| H: | 0.53 in | BD: | 5.88 |
| I: | 4.84 in | AB: | 4.76 |
| LQ: | 5.69 in | LL: | 2.38 in |
| AA: | 10.25 | AF: | 0.25 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.82 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Bore Code: | 19 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

