Grove Gear 30YF-1-1.188-56C-40-L9
Part #:30YF-1-1.188-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| AJ: | 5.88 | LL: | 2.38 in |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| P: | 2.38 in | BE: | 0.38 in |
| H: | 0.53 in | AA: | 10.25 |
| V: | 2.51 in | AF: | 0.25 |
| D: | 3.38 | G: | 2.32 |
| BD: | 5.88 | I: | 4.84 in |
| T: | 1.188 | AK: | 4.5 |
| AB: | 4.76 | AG: | 5.16 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.82 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 40:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Input Bore (C Face): | 0.625 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

