How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| T: | 1.188 | LQ: | 5.69 in |
| AF: | 0.25 | V: | 2.51 in |
| BD: | 5.88 | I: | 4.84 in |
| H: | 0.53 in | AA: | 10.25 |
| AK: | 4.5 | AG: | 5.16 |
| LL: | 2.38 in | D: | 3.38 |
| G: | 2.32 | AB: | 4.76 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.28 | Model Code: | 30YF |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

