How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | LL: | 2.38 in |
| V: | 2.51 in | G: | 2.32 |
| T: | 1.188 | P: | 2.38 in |
| I: | 4.84 in | AG: | 5.16 |
| D: | 3.38 | AF: | 0.25 |
| AE2: | 0.56 | BF: | 0.41 |
| BE: | 0.38 in | AA: | 10.25 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| LQ: | 5.69 in | AB: | 4.76 |
Technical Specifications
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 19 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

