How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| AF: | 0.25 | LL: | 2.38 in |
| BE: | 0.38 in | G: | 2.32 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | I: | 4.84 in |
| LQ: | 5.69 in | BD: | 5.88 |
| D: | 3.38 | AA: | 10.25 |
| BF: | 0.41 | AG: | 5.16 |
| V: | 2.51 in | T: | 1.188 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 233 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 6.05 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

