How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 3.38 |
| I: | 4.84 in | LL: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| LQ: | 5.69 in | P: | 2.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 1.188 | AJ: | 5.88 |
| AE2: | 0.56 | H: | 0.53 in |
| AB: | 4.76 | V: | 2.51 in |
| G: | 2.32 | BF: | 0.41 |
| AF: | 0.25 | Center Distance (in): | 3 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 6.05 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

