How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AJ: | 5.88 |
| H: | 0.53 in | T: | 1.188 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AG: | 5.16 | AK: | 4.5 |
| AA: | 10.25 | AF: | 0.25 |
| D: | 3.38 | LQ: | 5.69 in |
| BF: | 0.41 | BD: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| LL: | 2.38 in | AB: | 4.76 |
| P: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 19 | Ratio: | 7.5:1 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

