How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BF: | 0.41 | P: | 2.38 in |
| BE: | 0.38 in | AB: | 4.76 |
| AG: | 5.16 | H: | 0.53 in |
| G: | 2.32 | AK: | 4.5 |
| BD: | 5.88 | I: | 4.84 in |
| AA: | 10.25 | AJ: | 5.88 |
| AE2: | 0.56 | V: | 2.51 in |
| D: | 3.38 | T: | 1.188 |
| AF: | 0.25 | LQ: | 5.69 in |
Technical Specifications
| Bore Code: | 19 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.05 | Series Code: | OE |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

