How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | P: | 2.38 in |
| AB: | 4.76 | AE2: | 0.56 |
| G: | 2.32 | LL: | 2.38 in |
| BF: | 0.41 | AK: | 4.5 |
| T: | 1.188 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AA: | 10.25 |
| AF: | 0.25 | I: | 4.84 in |
| BD: | 5.88 | AJ: | 5.88 |
| H: | 0.53 in | AG: | 5.16 |
| V: | 2.51 in | LQ: | 5.69 in |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.895 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Ratio: | 80:1 | Output Diameter (in): | 1.188 in |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Ratio Range: | 80:1 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

