How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 5.88 |
| AG: | 5.16 | AJ: | 5.88 |
| AF: | 0.25 | BE: | 0.38 in |
| AA: | 10.25 | H: | 0.53 in |
| V: | 2.51 in | P: | 2.38 in |
| AK: | 4.5 | T: | 1.25 |
| LL: | 2.38 in | D: | 3.38 |
| AB: | 4.76 | I: | 4.84 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| G: | 2.32 | LQ: | 5.69 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 10:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

