How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BF: | 0.41 |
| T: | 1.25 | LL: | 2.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| H: | 0.53 in | AG: | 5.16 |
| AK: | 4.5 | V: | 2.51 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| BD: | 5.88 | LQ: | 5.69 in |
| BE: | 0.38 in | AA: | 10.25 |
| P: | 2.38 in | AJ: | 5.88 |
| G: | 2.32 | AF: | 0.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.45 | Bore Code: | 20 |
| Assembly: | YF-1 | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Model Code: | 30YF | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

