How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AJ: | 5.88 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| V: | 2.51 in | AE2: | 0.56 |
| BE: | 0.38 in | AB: | 4.76 |
| D: | 3.38 | T: | 1.25 |
| AG: | 5.16 | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| LL: | 2.38 in | H: | 0.53 in |
| LQ: | 5.69 in | I: | 4.84 in |
| G: | 2.32 | AA: | 10.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output RPM: | 175 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3 |
| Model Code: | 30YF | Bore Code: | 20 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

