How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | G: | 2.32 |
| AK: | 4.5 | AG: | 5.16 |
| D: | 3.38 | AB: | 4.76 |
| AJ: | 5.88 | I: | 4.84 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BD: | 5.88 | LL: | 2.38 in |
| AA: | 10.25 | H: | 0.53 in |
| BE: | 0.38 in | AF: | 0.25 |
| T: | 1.25 | BF: | 0.41 |
| AE2: | 0.56 | LQ: | 5.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Model Code: | 30YF |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

