How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AF: | 0.25 |
| AG: | 5.16 | T: | 1.25 |
| I: | 4.84 in | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| P: | 2.38 in | BF: | 0.41 |
| AA: | 10.25 | AB: | 4.76 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AE2: | 0.56 | LQ: | 5.69 in |
| LL: | 2.38 in | H: | 0.53 in |
| V: | 2.51 in | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 20 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input Bore (C Face): | 0.875 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.603 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

