How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | BE: | 0.38 in |
| V: | 2.51 in | LL: | 2.38 in |
| T: | 1.25 | AE2: | 0.56 |
| LQ: | 5.69 in | AG: | 5.16 |
| AB: | 4.76 | AJ: | 5.88 |
| I: | 4.84 in | H: | 0.53 in |
| BD: | 5.88 | BF: | 0.41 |
| AA: | 10.25 | D: | 3.38 |
| G: | 2.32 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.77 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 20 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Ratio Range: | 25:1 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

