How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | P: | 2.38 in |
| V: | 2.51 in | BD: | 5.88 |
| G: | 2.32 | AK: | 4.5 |
| BE: | 0.38 in | H: | 0.53 in |
| AG: | 5.16 | BF: | 0.41 |
| LQ: | 5.69 in | AB: | 4.76 |
| T: | 1.25 | AF: | 0.25 |
| I: | 4.84 in | AJ: | 5.88 |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Motor Frame Size: | 140TC | Model Code: | 30YF |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.77 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.875 |
| Bore Code: | 20 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Assembly: | YF-1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

